text.skipToContent text.skipToNavigation

Ceiling Fan & Fixture Support

4 in. Round Ceiling Rated Box, 1/2 in. Deep, Old Work

By Raco  
Catalog ID: 297
4 in. Round Ceiling Rated Box, 1/2 in. Deep, Old Work
Discontinued

291-1 Discontinued Suggested Sub 294-1

By Raco  
Catalog ID: 291-1
DISCONTINUED - Suggested Sub 294-1

3-1/2 in. Old Work Pan, 1/2 in. Deep

By Raco  
Catalog ID: 290
3-1/2 in. Old Work Pan, 1/2 in. Deep

4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's

By Raco  
Catalog ID: 296-1
4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's

4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's

By Raco  
Catalog ID: 296
4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's

4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Five 1/2 in. KO's

By Raco  
Catalog ID: 299
4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Five 1/2 in. KO's

4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Three 1/2 KO's, for New and Old Work

By Raco  
Catalog ID: 294-1
4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Three 1/2 KO's, for New and Old Work

4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Three 1/2 KO's, for New and Old Work

By Raco  
Catalog ID: 294
4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Three 1/2 KO's, for New and Old Work

4 in. Round Ceiling Rated Fan Pan, 1/2 in. Depth, Five 1/2 in. KO's

By Raco  
Catalog ID: 295-1
4 in. Round Ceiling Rated Fan Pan, 1/2 in. Depth, Five 1/2 in. KO's

4 in. Round Ceiling Rated Fan Pan, 1/2 in. Depth, Five 1/2 in. KO's

By Raco  
Catalog ID: 295
4 in. Round Ceiling Rated Fan Pan, 1/2 in. Depth, Five 1/2 in. KO's

Bar for Hung Ceiling Box, 30 in.

By Raco  
Catalog ID: 918
Bar for Hung Ceiling Box, 30 in.

Concrete Ring, Welded, 4 in. Deep, Double Row 1/2 & 3/4 in. KO's

By Raco  
Catalog ID: 284
Concrete Ring, Welded, 4 in. Deep, Double Row 1/2 & 3/4 in. KO's

GRID-BRACE™ with 4 in. Round Ceiling Box, 2-1/8 in. Deep, Two 1/2 & Four 1/2 & 3/4 in. Concentric KO's

By Raco  
Catalog ID: 931
GRID-BRACE™ with 4 in. Round Ceiling Box, 2-1/8 in. Deep, Two 1/2 & Four 1/2 & 3/4 in. Concentric KO's

KWIK-BRACE® with 1-1/2 in. Deep Box for New Construction, Three 1/2 in. KO's

By Raco  
Catalog ID: 926-1
KWIK-BRACE® with 1-1/2 in. Deep Box for New Construction, Three 1/2 in. KO's

KWIK-BRACE® with 1-1/2 in. Deep Box for New Construction, Two 1/2 in. KO's

By Raco  
Catalog ID: 926
KWIK-BRACE® with 1-1/2 in. Deep Box for New Construction, Two 1/2 in. KO's

RETRO-BRACE® 1-1/2 in. deep box Remodeling Kit, Two 1/2 in. KO's

By Raco  
Catalog ID: 939
RETRO-BRACE® 1-1/2 in. deep box Remodeling Kit, Two 1/2 in. KO's

RETRO-BRACE® with 1-1/2 in. Deep Box for Old Work, Two 1/2 in. KO's

By Raco  
Catalog ID: 936
RETRO-BRACE® with 1-1/2 in. Deep Box for Old Work, Two 1/2 in. KO's

RETRO-BRACE® with 2-1/8 in. Deep Box for Old Work, Two 1/2 in. KO's

By Raco  
Catalog ID: 937
RETRO-BRACE® with 2-1/8 in. Deep Box for Old Work, Two 1/2 in. KO's

SADDLE BOX® 4 in. Round Ceiling Fan and Fixture Box

By Raco  
Catalog ID: 7120-1
SADDLE BOX® 4 in. Round Ceiling Fan and Fixture Box

THE SADDLE-BOX® ceiling box 4 in. Round Ceiling Fan and Fixture Box

By Raco  
Catalog ID: 7120
THE SADDLE-BOX® ceiling box 4 in. Round Ceiling Fan and Fixture Box
Page 1 of 1