Brand: Raco
Catalog ID: 685
Bracket Setback
0.5
Bracket Type
TS, for Metal or Wood Studs
Catalog Number
685
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Knockouts
1/2 in;3/4 in
Type
Box
UPC
050169006856
Wiring System
Conduit
Actual Depth
2.188 in
Cubic Capacity
30.3 cu.in
Depth
2.125 in
Height
7 in
Raised Ground
No
Weight
0.932 lb
Width
4.375 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Certified Listed
UL Listed
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1500