4 in. x 2 in. Handy Box, 1-1/2 in. Deep, 11 1/2 in. KO's
Image of 650 4 in. x 2 in. Handy Box, 1-1/2 in. Deep, 11 1/2 in. KO's
Image of 650 4 in. x 2 in. Handy Box, 1-1/2 in. Deep, 11 1/2 in. KO's
play
360 View
Buy America(n) Qualified

4 in. x 2 in. Handy Box, 1-1/2 in. Deep, 11 1/2 in. KO's

Brand: Raco

Catalog ID: 650

4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eleven 1/2 in. KO's

  • Welded construction
  • 4 in. x 2 in., 1-1/2 in. deep
  • Supplied with eleven 1/2 in. knockouts
  • 11.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

650

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Product Family

Single Gang Handy Boxes, Extension Rings & Covers

Product Type

Steel Boxes and Covers

Type

Box

UPC

050169906507

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

11.5 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

No

Weight

0.471 lb

Width

2.125 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

5000