655
655

4 in. x 2 in. Handy Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, B Bracket

Brand:

Raco

Catalog ID:

655

4 in. x 2 in. Handy Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, B Bracket

  • Welded construction of pre-galvanized steel with "B" bracket that face mounts on front edge of wood stud
  • 4 in. x 2 in., 1-1/2 in. deep
  • Supplied with eight 1/2 in. knockouts
  • 11.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Setback

0.25

Bracket Type

B, for Wood Studs

Catalog Number

655

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Type

Box

UPC

050169006559

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

11.5 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

No

Weight

0.542 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads