Image of 661 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 1/2 in. KO's, Raised Ground, A Bracket

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 1/2 in. KO's, Raised Ground, A Bracket

Brand: Raco

Catalog ID: 661

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 1/2 in. KO's, Raised Ground, A Bracket

  • Drawn construction with raised ground and "A" bracket which positions box against face and side of stud
  • 4 in. x 2 in., 1-7/8 in. deep
  • Supplied with seven 1/2 in. knockouts
  • 13.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.625

Bracket Type

A, for Metal or Wood Studs

Catalog Number

661

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Type

Box

UPC

050169006610

Wiring System

Conduit

Dimensions

Actual Depth

1.88 in

Cubic Capacity

13 cu.in

Depth

1.875 in

Height

6.44 in

Raised Ground

Yes

Weight

0.648 lb

Width

2.96 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

0.625

Bracket Type

A, for Metal or Wood Studs

Knockouts

1/2 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1500