Image of 666 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep with Seven 1/2 & One 3/4 in. KO's, Raised Ground
Buy America(n) Qualified

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep with Seven 1/2 & One 3/4 in. KO's, Raised Ground

Brand: Raco

Catalog ID: 666

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep with Seven 1/2 & One 3/4 in. KO's, Raised Ground

  • Constructed of pre-galvanized steel with raised ground
  • 4 in. x 2 in., 1-7/8 in. deep
  • Popular for exposed work applications (surface mounting may require conduit)
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with seven 1/2 in. and one 3/4 in. knockouts
  • 13.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

666

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169006665

Wiring System

Conduit

Dimensions

Actual Depth

1.875 in

Cubic Capacity

13 cu.in

Depth

1.875 in

Height

4 in

Raised Ground

Yes

Weight

0.473 lb

Width

2.125 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

4000