678
678
678_1
678_2

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's, TS Bracket

Brand:

Raco

Catalog ID:

678

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's, TS Bracket

  • Constructed of pre-galvanized steel with "TS" side-mount bracket
  • 4 in. x 2 in., 2-1/8 in. deep
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with eight 1/2 in. knockouts
  • 16.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

678

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169006788

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

16.5 cu.in

Depth

2.125 in

Height

7 in

Raised Ground

No

Weight

0.735 lb

Width

2.375 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads