4 in. Square Box, TS Bracket, 2-Device Switch, Cat. 681
Image of 681 4 in. Square Box, TS Bracket, 2-Device Switch, Cat. 681
Image of 681 4 in. Square Box, TS Bracket, 2-Device Switch, Cat. 681
play
Image of 681 4 in. Square Box, TS Bracket, 2-Device Switch, Cat. 681
+2
Image of 681 4 in. Square Box, TS Bracket, 2-Device Switch, Cat. 681
Buy America(n) Qualified

4 in. Square Box, TS Bracket, 2-Device Switch, Cat. 681

Brand: Raco

Catalog ID: 681

4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Fourteen 1/2 in. KO's, TS Bracket

  • Drawn construction with "TS" side-mount bracket
  • 4 in. square, 2-1/8 in. deep
  • Set back 1/2 in. eliminating the need for a plaster ring
  • Supplied with fourteen 1/2 in. knockouts
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

681

Drawn or Welded

Drawn

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Product Family

Two Device Handy Boxes & Covers

Product Type

Steel Boxes and Covers

Type

Box

UPC

050169006818

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

7 in

Raised Ground

No

Weight

0.926 lb

Width

4.375 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Knockouts

1/2 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1200