
Brand: Raco
Catalog ID: 685SP
Bracket Setback
0.5
Bracket Type
TS, for Metal or Wood Studs
Catalog Number
685SP
Color
Gray
Drawn or Welded
Drawn
Fire Resistance
Yes
Knockouts
1/2 in;3/4 in
Material
Steel
Number of Gang(s)
2-Gang
Type
Box
Wiring System
Conduit
Actual Depth
2.208 in
Cubic Capacity
30.3 cu.in
Depth
2.125 in
Height
6.992 in
Raised Ground
No
Weight
0.885 lb
Width
4.501 in
Power Distribution Features
Fire Rated
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Bracket Setback
0.5
Bracket Type
TS, for Metal or Wood Studs
Knockouts
1/2 in;3/4 in
Number of Gang(s)
2-Gang
Carton Quantity
8
Packaging Type
No Packaging
Pallet Quantity
1152