
Brand: Raco
Catalog ID: 862
Catalog Number
862
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
862
Number of Gang(s)
1-Gang
Paintable/Stainable
No
Type
Cover
UPC
050169008621
Dimensions
0.49 in x 2.425 in x 4.315 in
Height
4.315 in
Length
0.49 in
Weight
0.075 lb
Width
2.425 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
12000