MY LISTS
RACO
Image of 865 4 in. x 2 in. Handy Box Cover, Toggle Switch
Buy America(n) Qualified

4 in. x 2 in. Handy Box Cover, Toggle Switch

OR

Brand: Raco

Catalog ID: 865

4 in. x 2 in. Handy Box Cover, Toggle Switch

  • RACO® Handy Box covers are designed to match the contours of the box
  • Cover corners are rounded
  • All covers have captive screws
  • Pre-galvanized steel is unpainted
  • No knockouts

General

Catalog Number

865

Color

Gray

EU RoHS Indicator

Yes

Material

865

Paintable/Stainable

Yes

Type

Cover

UPC

050169008652

Dimensions

Dimensions

0.49 in x 2.313 in x 4.188 in

Height

4.188 in

Length

0.49 in

Weight

0.102 lb

Width

2.313 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000