Image of 871 4 in. Square Cover, Two Device Wallplate, 2-Toggle Switches

4 in. Square Cover, Two Device Wallplate, 2-Toggle Switches

Brand: Raco

Catalog ID: 871

4 in. Square Cover, Two Device Wallplate, 2-Toggle Switches

  • 871, 872, and 873 covers are unpainted and manufactured from pre-galvanized steel
  • Drawn construction
  • 15.0 cu. in. capacity

General

Catalog Number

871

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Paintable/Stainable

Yes

Type

Cover

UPC

050169008713

Dimensions

Dimensions

0.49 in x 4.5 in x 4.56 in

Height

4.56 in

Length

0.49 in

Raised Height

0.25 in

Weight

0.248 lb

Width

4.5 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7200