Brand: Raco
Catalog ID: 872
Catalog Number
872
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Paintable/Stainable
No
Type
Cover
UPC
050169008720
Dimensions
0.5 in x 4.56 in x 4.56 in
Height
4.56 in
Length
0.5 in
Raised Height
0.25 in
Weight
0.209 lb
Width
4.56 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7200