Large Capacity Boxes & Covers
19 Products
4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, Twelve Knockouts
By Raco
Catalog ID: 260
4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, (2) 1/2 in. KO, (4) 1/2 - 3/4 in. TKO, (2) 3/4 - 1 in. TKO, (2) 1 - 1-1/4 in. TKO, (2) 1, 1-1/4, 1-1/2, 2 in. KO
4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, 12 Knockouts, Raised Ground, H Bracket, Far-Side Box Support
By Raco
Catalog ID: 260H
4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, (2) 1/2 in. KO, (4) 1/2 - 3/4 in. TKO, (2) 3/4 - 1 in. TKO, (2) 1 - 1-1/4 in. TKO, (2) 1, 1-1/4, 1-1/2, 2 in. KO, Raised Ground, H Bracket, Far-Side Box Support
2-Gang Wallbox, Gangable, 4-inch Deep, 2-inch Knockouts
By Raco
Catalog ID: 985
2-Gang Wallbox, Gangable, 4-inch Deep, 2-inch Knockouts
3-3/4 in. Life Safety Square Box, Welded, 3-1/2 in. Deep, Sixteen 1/2 & 3/4 in. Concentric KO's, Red
By Raco
Catalog ID: 911-2
3-3/4 in. Life Safety Square Box, Welded, 3-1/2 in. Deep, Sixteen 1/2 & 3/4 in. Concentric KO's, Red
3-3/4 in. Life Safety Square Box, Welded, 3-1/2 in. Deep, with Knockouts, FM Bracket, Red
By Raco
Catalog ID: 911-1
3-3/4 in. Life Safety Square Box, Welded, 3-1/2 in. Deep, Fourteen 1/2 & 3/4 in. Concentric KO's & One 1/2 in. KO, FM Bracket, Red
3-3/4 in. Square Box, Large capacity, Welded, 3-1/2 in. Deep, Fifteen Knockouts, FM Bracket
By Raco
Catalog ID: 255
3-3/4 in. Square Box, Large capacity, Welded, 3-1/2 in. Deep, Fourteen 1/2 and 3/4 in. Concentric KO's & One 1/2 in. KO, FM Bracket
3-3/4 in. Square Box, Large capacity, Welded, 3-1/2 in. Deep, Seventeen Knockouts
By Raco
Catalog ID: 256
3-3/4 in. Square Box, Large capacity, Welded, 3-1/2 in. Deep, Sixteen 1/2 and 3/4 in. Concentric KO's and One 1/2 in. KO
3-Gang Device Cover, for 263 Box, 1-1/4 in. Raised
By Raco
Catalog ID: 794
3-Gang Device Cover, for 263 Box, 1-1/4 in. Raised
3-Gang Device Cover, for 263 Box, 3/4 in. Raised
By Raco
Catalog ID: 793
3-Gang Device Cover, for 263 Box, 3/4 in. Raised
3-Gang Device Cover, for 263 Box, 5/8 in. Raised
By Raco
Catalog ID: 792
3-Gang Device Cover, for 263 Box, 5/8 in. Raised
3-Gang Switch Box, Welded, 2-1/2 in Deep, Eleven 1/2 & Eleven 3/4 in. KO's
By Raco
Catalog ID: 686
3-Gang Switch Box, Welded, 2-1/2 in Deep, Eleven 1/2 & Eleven 3/4 in. KO's
3-Gang Wallbox, Gangable, 4-inch Deep, 2-inch Knockouts
By Raco
Catalog ID: 986
3-Gang Wallbox, Gangable, 4-inch Deep, 2-inch Knockouts
4-11/16 in. Square Cover, 1-1/4 in. Raised, for Life Safety Appliances and Emergency Signs
By Raco
Catalog ID: 859
4-11/16 in. Square Cover, 1-1/4 in. Raised, for Life Safety Appliances and Emergency Signs
4-11/16 in. Square Cover, 5/8 in. Raised, for Life Safety Appliances and Emergency Signs
By Raco
Catalog ID: 855
4-11/16 in. Square Cover, 5/8 in. Raised, for Life Safety Appliances and Emergency Signs
4-11/16 in. x 7-3/4in. Box, Large Capacity, Welded, 3-1/4 in. Deep, 20 Knockouts
By Raco
Catalog ID: 263
4-11/16 in. x 7-3/4in. Box, Large Capacity, Welded, 3-1/4 in. Deep, (10) 1/2 - 3/4 in. TKO, (4) 3/4 - 1 in. TKO, (4) 1 - 1-1/4 in. TKO, (2) 1, 1-1/4, 1-1/2, 2 in. KO
4-Gang Switch Box, Welded, 2-1/2 in Deep Fourteen 1/2 and Fourteen 3/4 in. KO's
By Raco
Catalog ID: 687
4-Gang Switch Box, Welded, 2-1/2 in Deep Fourteen 1/2 and Fourteen 3/4 in. KO's
Low-Voltage Box Partition for 686 and 687 Switch Boxes
By Raco
Catalog ID: 971
Low-Voltage Box Partition for 686 and 687 Switch Boxes
Partition for Gangable Boxes 985 and 986
By Raco
Catalog ID: 989
Partition for Gangable Boxes 985 and 986
Voltage Partition for 260, 260H, 911-15 and 263 Boxes
By Raco
Catalog ID: 981
Voltage Partition for 260, 260H, 911-15 and 263 Boxes