
Brand: Raco
Catalog ID: 8695
Application
Bracket Type
No Bracket
Catalog Number
8695
Drawn or Welded
Welded
Gangable
No
Knockouts
1/2 - 3/4 in Concentric
Number of Gang(s)
1-Gang
Type
Box
UPC
050169006955
Wiring System
Conduit
Cubic Capacity
22.5 cu.in
Depth
3.5 in
Height
3.75 in
Weight
0.842 lb
Width
1.969 in
Certified Listed
UL Listed
Bracket Type
No Bracket
Gangable
No
Knockouts
1/2 - 3/4 in Concentric
Number of Gang(s)
1-Gang
Carton Quantity
25
Pallet Quantity
2275