Concrete Ring, Welded, 4 in. Deep, Double Row 1/2 & 3/4 in. KO's
Image of 274 Concrete Ring, Welded, 4 in. Deep, Double Row 1/2 & 3/4 in. KO's
Buy America(n) Qualified

Concrete Ring, Welded, 4 in. Deep, Double Row 1/2 & 3/4 in. KO's

Brand: Raco

Catalog ID: 274

Concrete Ring, Welded, 4 in. Deep, Double Row 1/2 & 3/4 in. KO's

  • Flat sides provide excellent contact for locknuts
  • External ears are used to nail the ring to the wood form
  • Top cover is removable for before-pour work
  • Ears on inside of box are for fixtures
  • Waxed fixture ears prevent concrete from interfering with the threads
  • A variety of covers are available
  • Cover plate must be orered separately with all RACO® concrete rings
  • Used in high-rise construction
  • 61.5 cu. in. capacity
  • Not designed for ceiling fan support, the maximum support load for a static fixture is 50 lbs

General

Catalog Number

274

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Material

Steel

Type

Concrete Ring

UPC

050169002742

Wiring System

Conduit

Dimensions

Cubic Capacity

49.3 cu.in

Depth

4 in

Fixture Lbs.

50 lb

Height

4 in

Weight

1.03 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

1000