Concrete Ring, Welded, 3-1/2 in. Deep, Single Row 3/4 in. & 1 in. KO's
Request a Quote
Brand:
Raco
Catalog ID:
278
Concrete Ring, Welded, 3-1/2 in. Deep, Single Row 3/4 in. & 1 in. KO's
Flat sides provide excellent contact for locknuts
External ears are used to nail the ring to the wood form
Top cover is removable for before-pour work
Ears on inside of box are for fixtures
Waxed fixture ears prevent concrete from interfering with the threads
A variety of covers are available
Cover plate must be orered separately with all RACO® concrete rings
Product details
Resources and downloads
Product details
General
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Knockouts
3/4 in;1 in
Material
Steel
Type
Concrete Ring
UPC
050169002780
Wiring System
Conduit
Dimensions
Cubic Capacity
43 cu.in
Depth
3.5 in
Fixture Lbs.
50 lb
Height
4 in
Weight
0.906 lb
Width
4 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
20
Packaging Type
No Packaging
Pallet Quantity
1100
Resources and downloads
Specifications
278
Catalogs
RACO / TayMac / Bell Full Catalog
Certifications
Download All
UL COC - E195978-18
LEED Statement
NEMA OS1
UL COC - E195978- 3
Terms and Conditions
HCC Terms & Conditions
SDS
HCC_SDS