Concrete Ring, Single Row 3/4 in. & 1 in. KOs, Welded
Image of 278 Concrete Ring, Single Row 3/4 in. & 1 in. KOs, Welded
Image of 278 Concrete Ring, Single Row 3/4 in. & 1 in. KOs, Welded
Buy America(n) Qualified

Concrete Ring, Single Row 3/4 in. & 1 in. KOs, Welded

Brand: Raco

Catalog ID: 278

Concrete Ring, Welded, 3-1/2 in. Deep, Single Row 3/4 in. & 1 in. KO's

  • Flat sides provide excellent contact for locknuts
  • External ears are used to nail the ring to the wood form
  • Top cover is removable for before-pour work
  • Ears on inside of box are for fixtures
  • Waxed fixture ears prevent concrete from interfering with the threads
  • A variety of covers are available
  • Cover plate must be orered separately with all RACO® concrete rings

General

Catalog Number

278

Drawn or Welded

Welded

Knockouts

3/4 in;1 in

Material

Steel

Product Family

Concrete Ring

Product Type

Steel Boxes and Covers

Type

Concrete Ring

UPC

050169002780

Wiring System

  • Conduit
  • Conduit

Dimensions

Cubic Capacity

43 cu.in

Depth

3.5 in

Fixture Lbs.

50 lb

Height

4 in

Weight

0.906 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Knockouts

3/4 in;1 in

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

1000