Image of 696B 2-Gang BLOCK-LOC® Series, Masonry Box, NonGangable, 3-1/2 in. Deep, Conduit KO's, Welded

2-Gang BLOCK-LOC® Series, Masonry Box, NonGangable, 3-1/2 in. Deep, Conduit KO's, Welded

OR

Brand: Raco

Catalog ID: 696B

Collection name: BLOCK-LOC®

2-Gang BLOCK-LOC® Masonry Box, NonGangable, 3-1/2 in. Deep, Conduit KO's, Welded

  • Integral brackets securely hold box to concrete block from front and back in masonry block walls, even in irregular openings
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with sixteen 1/2-3/4 in. TKO® knockouts
  • Quick and accurate positioning
  • Break off front tabs
  • Non-gangable
  • 45.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

696B

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Series

BLOCK-LOC® Series

Type

  • Masonry Box
  • Box

UPC

050169500637

Dimensions

Actual Depth

3.578 in

Cubic Capacity

45 cu.in

Depth

3.5 in

Raised Ground

No

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

12

Pallet Quantity

960