
Brand: Raco
Catalog ID: 822
Catalog Number
822
Color
Gray
EU RoHS Indicator
Yes
Material
822
Number of Gang(s)
3-Gang
Paintable/Stainable
Yes
Type
Device Cover
UPC
050169008225
Cubic Capacity
15.3 cu.in
Dimensions
0.75 in x 8.875 in x 4.5 in
Height
4.5 in
Length
0.75 in
Raised Height
0.75 in
Weight
0.66 lb
Width
8.875 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Yes
Number of Gang(s)
3-Gang
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
1600