
Brand: Raco
Catalog ID: 836
Catalog Number
836
EU RoHS Indicator
Contact Manufacturer
Material
836
Number of Gang(s)
3-Gang
Type
Device Cover
UPC
050169008362
Cubic Capacity
30.6 cu.in
Dimensions
8.875 in x 4.75 in x 1.5 in
Height
1.5 in
Length
8.875 in
Raised Height
1.5 in
Weight
0.55 lb
Width
4.75 in
Buy America(n) Qualified
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
3-Gang
Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
960