942
942

3-Gang Box, Welded, 2-1/2 in. Deep, Six 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Twelve 3/4 in. KO's

OR

Brand:

Raco

Catalog ID:

942

3-Gang Box, Welded, 2-1/2 in. Deep, Six 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Twelve 3/4 in. KO's

  • Gang boxes save time in installation, no need to gang boxes together.
  • Have 3/4" and 1" concentric KO's for use with a wide variety of wiring methods.
  • Bottom KO pattern, 3-1/2" and 2-3/4" at either end of box.
  • Accepts two styles of covers, flat and 3/4" raised device cover.
  • Use low voltage partitions #974 or #949.
  • Used where multiple wiring devices are to be centrally located
  • Bottom knockouts are at either end of box
  • 90.0 cu. in. capacity
  • Used in finish wall applications

Product details

General

Bracket Type

No Bracket

Catalog Number

942

Color

Gray

EU RoHS Indicator

Yes

Knockouts

1/2 in;3/4 in;3/4-1 in Concentric

Material

Steel

Number of Gang(s)

3-Gang

Type

Box

UPC

050169009420

Wiring System

Conduit

Dimensions

Cubic Capacity

90 cu.in

Depth

2.5 in

Height

4.5 in

Weight

1.975 lb

Width

8.625 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

5

Pallet Quantity

440

Resources and downloads