Image of 951 2-Gang Box, Welded, 1-5/8 in. Deep, Twelve 1/2 & 3/4 in. Concentric KO's, Three 1/2 in. KO's, and Two 3/4 in. KO's

2-Gang Box, Welded, 1-5/8 in. Deep, Twelve 1/2 & 3/4 in. Concentric KO's, Three 1/2 in. KO's, and Two 3/4 in. KO's

OR

Brand: Raco

Catalog ID: 951

2-Gang Box, Welded, 1-5/8 in. Deep, Twelve 1/2 & 3/4 in. Concentric KO's, Three 1/2 in. KO's, and Two 3/4 in. KO's

  • Gang boxes save time in installation, no need to gang boxes together.
  • Have 1/2" and 3/4" concentric KO's for use with a wide variety of wiring methods.
  • Bottom KO pattern, 3-1/2" and 2-3/4" at either end of box.
  • Accepts two styles of covers, flat and 3/4" raised device cover.
  • Use low voltage partitions #947 or #949.

General

Bracket Type

No Bracket

Catalog Number

951

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169009512

Wiring System

Conduit

Dimensions

Cubic Capacity

47 cu.in

Depth

1.625 in

Height

4.5 in

Weight

1.29 lb

Width

6.813 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5

Pallet Quantity

750