RACO_952_PRODIMAGE_45DEG
RACO_952_PRODIMAGE_45DEG
play
3D View
play
360 View
+2
RACO_952_PRODIMAGE_300DEG

3-Gang Box, Welded, 1-5/8 in. Deep, Fourteen 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Two 3/4 in. KO's

OR

Brand:

Raco

Catalog ID:

952

3-Gang Box, Welded, 1-5/8 in. Deep, Fourteen 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Two 3/4 in. KO's

  • Gang boxes save time in installation, no need to gang boxes together.
  • Have 1/2" and 3/4" concentric KO's for use with a wide variety of wiring methods.
  • Bottom KO pattern, 3-1/2" and 2-3/4" at either end of box.
  • Accepts two styles of covers, flat and 3/4" raised device cover.
  • Use low voltage partitions #947 or #949.
  • Spacing of devices match standard wall plates
  • Used where multiple wiring devices are to be centrally located
  • Supplied with fourteen 1/2 & 3/4 in. concentric knockouts
  • 3/4 in. raised mud rings and flat covers available for all sizes
  • 60 cu. in. capacity

Product details

General

Bracket Type

No Bracket

Catalog Number

952

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in;1/2-3/4 in Concentric

Material

Steel

Number of Gang(s)

3-Gang

Type

Box

UPC

050169009529

Wiring System

Conduit

Dimensions

Actual Depth

1.912 in

Cubic Capacity

60 cu.in

Depth

1.625 in

Height

4.526 in

Weight

1.5 lb

Width

8.69 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

5

Pallet Quantity

720

Resources and downloads

Certifications

Sales Drawings

3D AR Model

360 View

Terms and Conditions