Image of 954 5-Gang Box, Welded, 1-5/8 in. Deep, Eighteen 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's

5-Gang Box, Welded, 1-5/8 in. Deep, Eighteen 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's

OR

Brand: Raco

Catalog ID: 954

5-Gang Box, Welded, 1-5/8 in. Deep, Eighteen 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's

  • Gang boxes save time in installation, no need to gang boxes together.
  • Have 1/2" and 3/4" concentric KO's for use with a wide variety of wiring methods.
  • Bottom KO pattern, 3-1/2" and 2-3/4" at either end of box.
  • Accepts two styles of covers, flat and 3/4" raised device cover.
  • Use low voltage partitions #947 or #949.

General

Bracket Type

No Bracket

Catalog Number

954

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in;1/2-3/4 in Concentric

Material

Steel

Number of Gang(s)

5-Gang

Type

Box

UPC

050169009543

Wiring System

Conduit

Dimensions

Cubic Capacity

85.8 cu.in

Depth

1.625 in

Height

4.5 in

Weight

2.07 lb

Width

12.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in;1/2-3/4 in Concentric

Number of Gang(s)

5-Gang

Logistics

Carton Quantity

5

Pallet Quantity

640