Image of 955 6-Gang Box, Welded, 1-5/8 in. Deep, Twenty 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's.

6-Gang Box, Welded, 1-5/8 in. Deep, Twenty 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's.

OR

Brand: Raco

Catalog ID: 955

6-Gang Box, Welded, 1-5/8 in. Deep, Twenty 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's.

  • Gang boxes save time in installation, no need to gang boxes together
  • 1/2 in. and 3/4 in. concentric KO's for use with a wide variety of wiring methods
  • Bottom KO pattern, 3-1/2 in. and 2-3/4 in. at either end of box
  • Accepts two styles of covers, flat and 3/4 in. raised device cover
  • Use low voltage partitions #947 or #949

General

Bracket Type

No Bracket

Catalog Number

955

Knockouts

1/2 in;3/4 in;1/2-3/4 in Concentric

Material

Steel

Type

Box

UPC

050169895504

Dimensions

Cubic Capacity

98.5 cu.in

Depth

1.625 in

Height

4.5 in

Weight

2.45 lb

Width

14.063 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in;1/2-3/4 in Concentric

Logistics

Carton Quantity

1

Pallet Quantity

304