Image of 7835RAC 2-Gang Nonmetallic Cable Box, 2-29/32 in. Deep

2-Gang Nonmetallic Cable Box, 2-29/32 in. Deep

Brand: Raco

Catalog ID: 7835RAC

2-Gang Nonmetallic Cable Box, 2-29/32 in. Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Positioning tabs for fast accurate mounting on studs ot joists.
  • Oversized nail support that resists hammer impact and prevents box deformation.

General

Cable Clamps

8

Catalog Number

7835RAC

Color

Gray

EU RoHS Indicator

Yes

Number of Gang(s)

2-Gang

Type

Box

UPC

050169978351

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.906 in

Cubic Capacity

32.5 cu.in

Depth

2.90625 in

Height

6.45 in

Weight

0.375 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515; 1,260,599.

EU RoHS Indicator

Yes

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

15

Packaging Type

No Packaging

Pallet Quantity

720