Brand: Raco
Catalog ID: 7848RAC
Cable Clamps
8
Catalog Number
7848RAC
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Type
Box
UPC
050169978481
Wiring System
Nonmetallic Sheathed Cable
Actual Depth
3.96 in
Cubic Capacity
48 cu.in
Depth
3.875 in
Height
6.45 in
Weight
0.421 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Description SPEC - Certification
Canada 1,233,900; 1,237,515; 1,260,599.
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
600