Image of 7907 3-1/2 in. Round Non-Metallic Ceiling Box, 2-5/8 in. Deep with Expandable Bar Hanger and Ground Plate
Image of 7907 3-1/2 in. Round Non-Metallic Ceiling Box, 2-5/8 in. Deep with Expandable Bar Hanger and Ground Plate

3-1/2 in. Round Non-Metallic Ceiling Box, 2-5/8 in. Deep with Expandable Bar Hanger and Ground Plate

OR

Brand: Raco

Catalog ID: 7907

3-1/2 in. Round Non-Metallic Ceiling Box, 2-5/8 in. Deep with Expandable Bar Hanger and Ground Plate

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Round fixture boxes offer an optional front-mounted grounding screw.
  • Not suitable for ceiling fan installations
  • Cable clamps suitable for use with steel and alum armored cable, MCI cable, MCI-A cable and flexible conduit
  • 15.5 cu. in. capacity
  • Maximum support load for a static fixture is 50 lbs. when supported between 16 in. centers

Product details

General

Bracket Type

No Bracket

Cable Clamps

4

Catalog Number

7907

Ceiling Fan Rated

No

Color

Black

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Light

Material

Steel

Type

Box

UPC

050169079072

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

18 cu.in

Depth

3.5 in

Fixture Lbs.

10 lb

Height

4.25 in

Weight

0.549 lb

Width

15.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515; 1,260,599.

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1050

Resources and downloads

Specifications

Certifications

Terms and Conditions