Brand: Raco
Catalog ID: 7874RAC
Cable Clamps
12
Catalog Number
7874RAC
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
3-Gang
Type
Box
UPC
050169978740
Wiring System
Nonmetallic Sheathed Cable
Actual Depth
3.95 in
Cubic Capacity
74 cu.in
Depth
3.875 in
Height
6.06 in
Weight
0.564 lb
Width
8.44 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Description SPEC - Certification
Canada 1,233,900; 1,237,515; 1,260,599.
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
600