4 in. Round Nonmetallic Vapor Barrier Ceiling Box, 2-39/64 in. Deep
Image of 7122RAC 4 in. Round Nonmetallic Vapor Barrier Ceiling Box, 2-39/64 in. Deep

4 in. Round Nonmetallic Vapor Barrier Ceiling Box, 2-39/64 in. Deep

Brand: Raco

Catalog ID: 7122RAC

4 in. Round Nonmetallic Vapor Barrier Ceiling Box, 2-39/64 in. Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Extra long, metal swing arms ensure installation.
  • Wrap around metal clamp to secure box to sheetrock.

General

Bracket Type

No Bracket

Cable Clamps

4

Catalog Number

7122RAC

Ceiling Fan Rated

No

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Light

Material

Steel

Old Work or New Work

Old Work

Type

Box

UPC

050169971222

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.813 in

Cubic Capacity

18 cu.in

Depth

2.8125 in

Fixture Lbs.

6 lb

Height

4.375 in

Weight

0.225 lb

Width

4.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,237,515; 1,260,599.

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Logistics

Carton Quantity

100

Pallet Quantity

1000