
Brand: Raco
Catalog ID: 7308RAC
Bracket Setback
0.375
Catalog Number
7308RAC
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Type
Box
UPC
050169973080
Wiring System
Nonmetallic Sheathed Cable
Cubic Capacity
8 cu.in
Depth
1.25 in
Height
7 in
Weight
0.126 lb
Width
2.625 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Description SPEC - Certification
Canada 1,237,515; 1,260,599.
EU RoHS Indicator
Contact Manufacturer
Bracket Setback
0.375
Number of Gang(s)
1-Gang
Carton Quantity
25
Pallet Quantity
1500