Nonmetallic Boxes & Accessories
42 Products
1-3/4 in. Deep Shallow RV Box With Wings for Old Work
By Raco
Catalog ID: 7322-OW
1-3/4 in. Deep Shallow RV Box With Wings for Old Work
1-Gang Nonmetallic Cable Box, 3-1/2 in. Deep with Nails
By Raco
Catalog ID: 7873RAC
1-Gang Nonmetallic Cable Box, 3-1/2 in. Deep with Nails
1-Gang Nonmetallic Square Cable Box, 2-3/4 in. Deep
By Raco
Catalog ID: 7887RAC
1-Gang Nonmetallic Square Cable Box, 2-3/4 in. Deep
1-Gang Rectangular Nonmetallic Cable Box, 1-1/4 in. Deep
By Raco
Catalog ID: 7318RAC
1-Gang Rectangular Nonmetallic Cable Box, 1-1/4 in. Deep
1-Gang Rectangular Nonmetallic Cable Box, 1-1/4 in. Deep with Bracket
By Raco
Catalog ID: 7308RAC
1-Gang Rectangular Nonmetallic Cable Box, 1-1/4 in. Deep with Bracket
1-Gang Rectangular Nonmetallic Cable Box, 2-3/4 in. Deep
By Raco
Catalog ID: 7302RAC
1-Gang Rectangular Nonmetallic Cable Box, 2-3/4 in. Deep
1-Gang Rectangular Nonmetallic Cable Box, 3-3/16 in. Deep
By Raco
Catalog ID: 7820RAC
1-Gang Rectangular Nonmetallic Cable Box, 3-3/16 in. Deep
1-Gang Square Nonmetallic Cable Box, 2-27/32 in. Deep
By Raco
Catalog ID: 7717RAC
1-Gang Square Nonmetallic Cable Box, 2-27/32 in. Deep
2-Gang Nonmetallic Cable Box, 2-29/32 in. Deep
By Raco
Catalog ID: 7835RAC
2-Gang Nonmetallic Cable Box, 2-29/32 in. Deep
2-Gang Nonmetallic Large Capacity Box, 3-7/8 in. Deep
By Raco
Catalog ID: 7848RAC
2-Gang Nonmetallic Large Capacity Box, 3-7/8 in. Deep
2-Gang Nonmetallic Square Cable Box, 2-3/4 in. Deep
By Raco
Catalog ID: 7488RAC
2-Gang Nonmetallic Square Cable Box, 2-3/4 in. Deep
Discontinued
2002R - Discontinued
By Raco
Catalog ID: 2002R
DISCONTINUED - 2-Gang Nonmetallic Box with Flush Bracket
Discontinued
2002RAC - Discontinued Suggested Sub 2002R
By Raco
Catalog ID: 2002RAC
DISCONTINUED - Suggested Sub 2022R
3-1/2 in. Round Non-Metallic Ceiling Box, 2-5/8 in. Deep with Expandable Bar Hanger
By Raco
Catalog ID: 7307
3-1/2 in. Round Non-Metallic Ceiling Box, 2-5/8 in. Deep with Expandable Bar Hanger
3-1/2 in. Round Non-Metallic Ceiling Box, 2-5/8 in. Deep with Expandable Bar Hanger and Ground Plate
By Raco
Catalog ID: 7907
3-1/2 in. Round Non-Metallic Ceiling Box, 2-5/8 in. Deep with Expandable Bar Hanger and Ground Plate
3-1/2 in. Round Nonmetallic Cable Box, 2-11/16 in. Deep
By Raco
Catalog ID: 7922RAC
3-1/2 in. Round Nonmetallic Cable Box, 2-11/16 in. Deep
3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep
By Raco
Catalog ID: 7119RAC
3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep
3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep with Nails
By Raco
Catalog ID: 7919RAC
3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep with Nails
3-Gang Nonmetallic Box, 2-3/4 in. Deep
By Raco
Catalog ID: 7846RAC
3-Gang Nonmetallic Box, 2-3/4 in. Deep
3-Gang Nonmetallic Large Capacity Box, 3-7/8 in. Deep
By Raco
Catalog ID: 7874RAC
3-Gang Nonmetallic Large Capacity Box, 3-7/8 in. Deep
4 in. Round Non-Metallic Ceiling Box, 2-3/8 in. Deep with Expandable Bar Hanger and Ground Plate
By Raco
Catalog ID: 7825
4 in. Round Non-Metallic Ceiling Box, 2-3/8 in. Deep with Expandable Bar Hanger and Ground Plate
4 in. Round Nonmetallic Ceiling Box, 2-3/8 in. Deep with Expandable Bar Hanger
By Raco
Catalog ID: 7826RAC
4 in. Round Nonmetallic Ceiling Box, 2-3/8 in. Deep with Expandable Bar Hanger
4 in. Round Nonmetallic Ceiling Cable Box, 2-3/8 in. Deep
By Raco
Catalog ID: 7824RAC
4 in. Round Nonmetallic Ceiling Cable Box, 2-3/8 in. Deep
4 in. Round Nonmetallic Ceiling Cable Box, 2-3/8 in. Deep with Ground Plate
By Raco
Catalog ID: 7823RAC
4 in. Round Nonmetallic Ceiling Cable Box, 2-3/8 in. Deep with Ground Plate
4 in. Round Nonmetallic Vapor Barrier Ceiling Box, 2-39/64 in. Deep
By Raco
Catalog ID: 7122RAC
4 in. Round Nonmetallic Vapor Barrier Ceiling Box, 2-39/64 in. Deep
4 in. Square Nonmetallic Cable Box, 1-5/8 in. Deep
By Raco
Catalog ID: 7220RAC
4 in. Square Nonmetallic Cable Box, 1-5/8 in. Deep
4 in. Square Nonmetallic Cable Box, 2-5/8 in. Deep
By Raco
Catalog ID: 7232RAC
4 in. Square Nonmetallic Cable Box, 2-5/8 in. Deep
4-Gang Square Nonmetallic Cable Box, 2-5/8 in. Deep
By Raco
Catalog ID: 7645RAC
4-Gang Square Nonmetallic Cable Box, 2-5/8 in. Deep