Image of 509 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Four 1/2 in. KO's, Plaster Ears, Old Work
Image of 509 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Four 1/2 in. KO's, Plaster Ears, Old Work
play
360 View
Image of 509 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Four 1/2 in. KO's, Plaster Ears, Old Work
+1
Image of 509 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Four 1/2 in. KO's, Plaster Ears, Old Work

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Four 1/2 in. KO's, Plaster Ears, Old Work

OR

Brand: Raco

Catalog ID: 509

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Four 1/2 in. KO's, Plaster Ears, Old Work

  • 3 in. x 2 in., 2-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with four 1/2 in. knockouts
  • Includes plaster ears and clips for "cut-in" or "old work" applications
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

509

Color

Gray

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169005095

Wiring System

Conduit

Dimensions

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

4.219 in

Weight

0.612 lb

Width

2.625 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

2160

Resources and downloads

Media

360 View