3 in. x 2 in. Switch Box, Gangable, 1-1/2 in. Deep, Three 1/2 in. KO's & Plaster Ears
Image of 400 3 in. x 2 in. Switch Box, Gangable, 1-1/2 in. Deep, Three 1/2 in. KO's & Plaster Ears

3 in. x 2 in. Switch Box, Gangable, 1-1/2 in. Deep, Three 1/2 in. KO's & Plaster Ears

Brand: Raco

Catalog ID: 400

3 in. x 2 in. Switch Box, Gangable, 1-1/2 in. Deep, Three 1/2 in. KO's & Plaster Ears

  • 3 in. x 2 in., 1-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with three 1/2 in. knockouts
  • Plaster ears allow a box to be used in "old work" applications
  • 7.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

400

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169004005

Wiring System

Conduit

Dimensions

Cubic Capacity

7.5 cu.in

Depth

1.5 in

Height

4.219 in

Weight

0.383 lb

Width

2 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Yes

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

3920