text.skipToContent text.skipToNavigation

405

by Raco 

Catalog ID: 405

3-3/4 in. x 2 in. Switch Box, Nongangable, 1 in. Deep, NMSC Clamps

  • 3-3/4 in. x 2 in., 1 in. deep
  • Shallow switch box is made for use with furring strips and 1/4 in. paneling
  • RACO® "D" bracket is pre-scored and can be broken off if needed
  • Q clamps provided for nonmetallic sheathed cable (NMSC)
  • 6.5 cu. in. capacity
  • Non-gangable
  • Acceptable for use in 2-hour fire rated walls

Product Details

General

Bracket Setback 0.25
Bracket Type D, for Metal or Wood Studs
Color Gray
Ends Cable 4
Fire Resistance Yes
Gangable No
Material Steel
Number of Gang(s) 1-Gang
Plaster Ears No
Type
  • Switch Box
  • Box
UPC 050169004050
Wiring System Nonmetallic Sheathed Cable

Dimensions

Actual Depth 1.151 in
Cubic Capacity 6.5 cu.in
Depth 1 in
Height 6.25 in
Weight 0.37 lb
Width 1.953 in

Electrical Ratings

Power Distribution Features Fire Rated

Logistics

Carton Quantity 25
Packaging Type No Packaging
Pallet Quantity 3600 EA

Resources/Downloads