

Application
Catalog Number
518S
Color
Gray
Drawn or Welded
Welded
Fire Resistance
Yes
Knockouts
1/2 in
Material
Steel
Number of Gang(s)
1-Gang
Series
STAB-iT® Series
Type
Box
UPC
050169500781
Actual Depth
2.64 in
Cubic Capacity
12.5 cu.in
Depth
2.5 in
Height
4.223 in
Raised Ground
No
Weight
0.633 lb
Width
2.269 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Knockouts
1/2 in
Number of Gang(s)
1-Gang
Carton Quantity
25
Pallet Quantity
3150