524S
524S
play
RACO: STAB-IT® with Cable Management
play
RACO: STAB-IT® vs competition
+1
524S_2

Switch Box 2-1/2 in. Deep, Gangable with STAB-IT® Connector, TS Bracket, 1/2 in. Setback, 8 in. #12 Solid Copper Pigtail

Brand:

Raco

Catalog ID:

524S

Collection name:

STAB-IT®

Switch Box 2-1/2 in. Deep, Gangable with STAB-IT® Connector, TS Bracket, 1/2 in. Setback, 8 in. #12 Solid Copper Pigtail

  • 3 in. x 2 in., 2-1/2 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Supplied with one 1/2 in. knockouts
  • Includes 8 in. #12 solid copper ground pigtail and STAB-IT® connector
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Application
  • RACO® STAB-IT boxes are great for any job where flexible armored cable is being used
  • RACO® Switch boxes are used to house wiring devices such as switches and outlets
Bracket Setback
0.5
Bracket Type
TS, for Metal or Wood Studs
Color
Gray
Drawn or Welded
Welded
Fire Resistance
Yes
Knockouts
1/2 in
Material
Steel
Number of Gang(s)
1-Gang
Type
Box
UPC
050169500729

Dimensions

Actual Depth
2.7 in
Cubic Capacity
12.5 cu.in
Depth
2.5 in
Height
7 in
Raised Ground
No
Weight
0.728 lb
Width
2.52 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
50
Pallet Quantity
2100

Resources and downloads

Sell Sheets

Sales Drawings

Videos

play
RACO: STAB-IT® with Cable Management
play
RACO: STAB-IT® vs competition

3D Models

Terms and Conditions