Image of 769HAMRG ULTIMATE G SERIES MOUNTING BRACKET TWO DEVICE WITH HINGED ADJUSTABLE MUD RING

ULTIMATE G SERIES MOUNTING BRACKET TWO DEVICE WITH HINGED ADJUSTABLE MUD RING

Brand: Raco

Catalog ID: 769HAMRG

Collection name: ProReady

ULTIMATE G SERIES MOUNTING BRACKET TWO DEVICE WITH HINGED ADJUSTABLE MUD RING

  • Works with any depth 4" and 4-11/16" boxes
  • Includes RACO’s exclusive Hinged Adjustable Mud Ring— adjusts from ½” to 1-3/8” for when you don’t know what the fi nished wall depth will be
  • Hinged design allows easy access to install conduit and wiring or for inspection
  • Mounts to stud or 9030G open center bracket for hands-free installation
  • Gangable, making it easy to add boxes on either side
  • Mounts to stud or 9030G open center cracket
  • Contractor can decide how to use it at the job site

General

Application

Ideal for prefab, RACO Ultimate G series brackets work with any box 4" or 4-11/16" box and mud rings, mount to studs or 9030 G open center bracket

Catalog Number

769HAMRG

UPC

050169985540

Dimensions

Cubic Capacity

77.090728 cu.in

Depth

1.43 in

Height

6.32 in

Width

8.53 in

Logistics

Carton Quantity

20

Pallet Quantity

900