text.skipToContent text.skipToNavigation

2002FBAR

by Raco 

Catalog ID: 2002FBAR

2-Gang, Vapor Barrier Cable Box, 2-3/4 in. Deep, 1/2 in. Setback

  • Self-clamping wire entry clamps
  • Vapor/air barrier flange and integral wire entry seal provides superior energy savings and quick installation
  • Hands free installation for 1/2 in., 5/8 in., or 3/4 in. drywall

Product Details

General

Application
  • Vapor barrier boxes prevent unwanted penetration of exterior air and help maintain the existing interior environment from elements outside the structure
  • RACO® nonmetallic vapor barrier cable boxes provide the installer with a cost alternative that is lightweight and east to install and provide excellent protection for wiring system or devices
  • RACO® Nonmetallic cable boxes are used in branch circuit wiring to splice wires and accommodates wiring devices such as switches and receptacle
Bracket Setback 0.50
Cable Clamps 8
Color Yellow
Material Noryl®
Number of Gang(s) 2-Gang
Style Vapor Barrier
Type
  • Vapor Barrier Box
  • Box
UPC 805035000069

Dimensions

Cubic Capacity 37.0 cu.in
Depth 2.75 in
Fixture Lbs. 50 lb
Height 5 in
Weight 0.334 lb
Width 5.5 in

Certifications and Compliance

Certified Listed CSA

Logistics

Carton Quantity 50
Pallet Quantity 1200 EA

Resources/Downloads