text.skipToContent text.skipToNavigation

2027-FBAR - Discontinued See Sub 2027BAR

by Raco 

Catalog ID: 2027-FBAR

DISCONTINUED 2027-FBAR - See Sub 2027BAR.

  • Self-clamping wire entry clamps
  • Vapor/air barrier flange and integral wire entry seal provides superior energy savings and quick installation
  • Hands free installation for 1/2 in., 5/8 in., or 3/4 in. drywall
  • Front mounted grounding screw with combination straight/Robertson head

Product Details

General

Bracket Setback 0.50
Cable Clamps 4
Color Yellow
Material Noryl®
Style Vapor Barrier
Type
  • Vapor Barrier Box
  • Box
UPC 805035051566
Wiring System Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity 27.1 cu.in
Depth 2.625 in
Fixture Lbs. 50 lb
Height 2.75 in
Weight 0.317 lb
Width 5.25 in

Certifications and Compliance

Certified Listed CSA

Logistics

Carton Quantity 36
Pallet Quantity 1296

Resources/Downloads