SADDLE-BOX® Series, Ceiling Fan and Fixture Vapor Barrier Box, 4" Round, Non Metallic
Image of 7120VB SADDLE-BOX® Series, Ceiling Fan and Fixture Vapor Barrier Box, 4" Round, Non Metallic
Image of 7120VB SADDLE-BOX® Series, Ceiling Fan and Fixture Vapor Barrier Box, 4" Round, Non Metallic
play
3D View
play
360 View
+6
Image of 7120VB SADDLE-BOX® Series, Ceiling Fan and Fixture Vapor Barrier Box, 4" Round, Non Metallic

SADDLE-BOX® Series, Ceiling Fan and Fixture Vapor Barrier Box, 4" Round, Non Metallic

Brand: Raco

Catalog ID: 7120VB

Saddle Box® Ceiling Fan and Fixture Vapor Barrier Box, 4" Round, Non Metallic, 2-5/8 in Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Round fixture boxes offer an optional front-mounted grounding screw.
  • For use wherever fans (Cat. #7120, 7120-1, 7120VB only) or lighting canopies are to be installed.

General

Bracket Type

No Bracket

Cable Clamps

4

Catalog Number

7120VB

Ceiling Fan Rated

Yes

Color

Black

Fixture Type

Ceiling Fan; Light

Material

Polycarbonate

Product Family

Ceiling Fan Support Boxes

Product Type

Non-Metallic Boxes & Covers

Series

SADDLE-BOX® Series

Size

4 in

Style

Vapor Barrier

Type

  • Ceiling Box
  • Vapor Barrier Box

UPC

050169999714

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.6 in

Ceiling Fan Lbs.

70 lb

Cubic Capacity

12.5 cu.in

Depth

2.625 in

Fixture Lbs.

210 lb

Height

5.15 in

Size

4 in

Weight

0.258 lb

Width

5.15 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Mexico 179,825.

Configuration

Bracket Type

No Bracket

Logistics

Carton Quantity

24

Pallet Quantity

1080