Brand: Raco
Catalog ID: 2052TH
Catalog Number
2052TH
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Hangers
Hanger Size
0
Material
Steel
Max Load Lbs.
50 lb
UPC
050169911907
Dimensions
1 in x 0.73 in x 1.98 in
EMT Size
0.5 in
Hanger Size
0
Height
1.98 in
Length
1 in
Rigid/IMC Size
0.5 in
Trade Size
1/2 in
Weight
0.062 lb
Width
0.73 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Max Load Lbs.
50 lb
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
15000