
Brand: Raco
Catalog ID: 3206

Catalog Number
3206
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169032060
Dimensions
4.891 in x 3.094 in x 3.094 in
Height
3.094 in
Length
4.891 in
Trade Size
1-1/2 in
Weight
1.507 lb
Width
3.094 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Squeeze
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
1260