Brand: Raco
Catalog ID: 2356RC
Catalog Number
2356RC
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Clamps
Material
Malleable Iron
UPC
050169986240
Dimensions
3.84 in x 3.23 in x 2.23 in
Height
2.23 in
Length
3.84 in
Trade Size
1-1/2 in
Weight
0.548 lb
Width
3.23 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2000