Image of 2096 1-1/2 in. EMT 2-Hole Strap
* Representative image
Image of 2096 1-1/2 in. EMT 2-Hole Strap

1-1/2 in. EMT 2-Hole Strap

Brand: Raco

Catalog ID: 2096

1-1/2 in. EMT 2-Hole Strap

Mount EMT conduit with RACO® 2-hole straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Oversized bolt holes make alignment of fastener quick and easy
  • Available in trade sizes 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2096

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169020968

Dimensions

Dimensions

4.31 in x 0.89 in x 1.745 in

Height

1.745 in

Length

4.31 in

Trade Size

1-1/2 in

Weight

0.071 lb

Width

0.89 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

7000

Resources and downloads