1-1/2 in. EMT or 1-1/4 in. Rigid/IMC Clamp Back
Image of 1345 1-1/2 in. EMT or 1-1/4 in. Rigid/IMC Clamp Back
*Representative image
Image of 1345 1-1/2 in. EMT or 1-1/4 in. Rigid/IMC Clamp Back

1-1/2 in. EMT or 1-1/4 in. Rigid/IMC Clamp Back

Brand: Raco

Catalog ID: 1345

1-1/2 in. EMT or 1-1/4 in. Rigid/IMC Clamp Back

Create the space between the conduit and mounting space with RACO® Clamp Backs. Used with EMT or Rigid/IMC straps. Prevent buildup of snow and rain between the conduit and surface in outdoor applications.

  • Malleable iron construction ensures mechanical protection
  • Elongated bolt holes allows easy alignment with the conduit strap
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1345

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169013458

Dimensions

Dimensions

3.531 in x 1.594 in x 0.547 in

EMT Size

1.5 in

Height

0.547 in

Length

3.531 in

Rigid/IMC Size

1.25 in

Trade Size

Rigid/IMC 1-1/4 in, EMT 1-1/2

Weight

0.218 lb

Width

1.594 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Environmental Conditions

Wet Location

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

8000