Image of 2444 1-Hole Cable Strap Service Entrance 3#3/0 - 3#4/0
Image of 2444 1-Hole Cable Strap Service Entrance 3#3/0 - 3#4/0

1-Hole Cable Strap Service Entrance 3#3/0 - 3#4/0

Brand: Raco

Catalog ID: 2444

1-Hole Cable Strap Service Entrance 3#3/0 - 3#4/0

  • All steel construction provides durability of installation
  • Electro zinc plated for added corrosion protection
  • Additional sizes available

Product details

SE CABLE

General

Accessory Type

Fitting

Catalog Number

2444

Conduit Type

Service Entrance

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169024447

Dimensions

Dimensions

2.922 in x 1 in x 1.141 in

Height

1.141 in

Length

2.922 in

Weight

0.107 lb

Width

1 in

Conductor Related

Cable Size

3 #3/0, 3 #4/0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

50

Pallet Quantity

14400

Resources and downloads