Image of 2602 1/2 in. EMT Set-Screw Connector, Uninsulated
* Representative image
Image of 2602 1/2 in. EMT Set-Screw Connector, Uninsulated

1/2 in. EMT Set-Screw Connector, Uninsulated

Brand: Raco

Catalog ID: 2602

1/2 in. EMT Set-Screw Connector, Uninsulated

In dry locations, bond EMT conduity to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Noninsulated
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2602

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169026021

Dimensions

Dimensions

1.156 in x 0.93 in x 1.05 in

Height

1.05 in

Length

1.156 in

Trade Size

1/2 in

Weight

0.065 lb

Width

0.93 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

500

Pallet Quantity

20000

Resources and downloads