Image of 2022 1/2 in. EMT Set-Screw Coupling

1/2 in. EMT Set-Screw Coupling

OR

Brand: Raco

Catalog ID: 2022

1/2 in. EMT Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2022

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel

UPC

050169020227

Dimensions

Dimensions

1.496 in x 0.839 in x 1.36 in

Height

1.36 in

Length

1.496 in

Package Height

4.115 in

Package Length

7.443 in

Package Weight

3.473 lb

Package Width

4.581 in

Trade Size

1/2 in

Weight

0.066 lb

Width

0.839 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

500

Pallet Quantity

16000